Note 5
Derivative financial instruments

The Company is exposed to certain currency, commodity, interest rate and equity risks arising from its global operating, financing and investing activities. The Company uses derivative instruments to reduce and manage the economic impact of these exposures.

Currency risk

Due to the global nature of the Company’s operations, many of its subsidiaries are exposed to currency risk in their operating activities from entering into transactions in currencies other than their functional currency. To manage such currency risks, the Company’s policies require its subsidiaries to hedge their foreign currency exposures from binding sales and purchase contracts denominated in foreign currencies. For forecasted foreign currency denominated sales of standard products and the related foreign currency denominated purchases, the Company’s policy is to hedge up to a maximum of 100 percent of the forecasted foreign currency denominated exposures, depending on the length of the forecasted exposures. Forecasted exposures greater than 12 months are not hedged. Forward foreign exchange contracts are the main instrument used to protect the Company against the volatility of future cash flows (caused by changes in exchange rates) of contracted and forecasted sales and purchases denominated in foreign currencies. In addition, within its treasury operations, the Company primarily uses foreign exchange swaps and forward foreign exchange contracts to manage the currency and timing mismatches arising in its liquidity management activities.

Commodity risk

Various commodity products are used in the Company’s manufacturing activities. Consequently it is exposed to volatility in future cash flows arising from changes in commodity prices. To manage the price risk of commodities other than electricity, the Company’s policies require that its subsidiaries hedge the commodity price risk exposures from binding contracts, as well as at least 50 percent (up to a maximum of 100 percent) of the forecasted commodity exposure over the next 12 months or longer (up to a maximum of 18 months). Primarily swap contracts are used to manage the associated price risks of commodities.

Interest rate risk

The Company has issued bonds at fixed rates. Interest rate swaps are used to manage the interest rate risk associated with certain debt and generally such swaps are designated as fair value hedges. In addition, from time to time, the Company uses instruments such as interest rate swaps, interest rate futures, bond futures or forward rate agreements to manage interest rate risk arising from the Company’s balance sheet structure but does not designate such instruments as hedges.

Equity risk

The Company is exposed to fluctuations in the fair value of its warrant appreciation rights (WARs) issued under its MIP. A WAR gives its holder the right to receive cash equal to the market price of an equivalent listed warrant on the date of exercise. To eliminate such risk, the Company has purchased cash-settled call options, indexed to the shares of the Company, which entitle the Company to receive amounts equivalent to its obligations under the outstanding WARs.

Volume of derivative activity

In general, while the Company’s primary objective in its use of derivatives is to minimize exposures arising from its business, certain derivatives are designated and qualify for hedge accounting treatment while others either are not designated or do not qualify for hedge accounting.

Foreign exchange and interest rate derivatives

The gross notional amounts of outstanding foreign exchange and interest rate derivatives (whether designated as hedges or not) were as follows:

Type of derivative

Total notional amounts at

December 31, ($ in millions)

2017

2016

2015

Foreign exchange contracts

17,280

15,353

16,467

Embedded foreign exchange derivatives

1,641

2,162

2,966

Interest rate contracts

5,706

3,021

4,302

Derivative commodity contracts

The following table shows the notional amounts of outstanding commodity derivatives (whether designated as hedges or not), on a net basis, to reflect the Company’s requirements in the various commodities:

Type of derivative

 

Total notional amounts at

December 31,

Unit

2017

2016

2015

Copper swaps

metric tonnes

44,145

47,425

48,903

Aluminum swaps

metric tonnes

7,700

4,650

5,455

Nickel swaps

metric tonnes

12

18

Lead swaps

metric tonnes

15,100

14,625

Zinc swaps

metric tonnes

425

150

225

Silver swaps

ounces

1,966,729

1,586,395

1,727,255

Crude oil swaps

barrels

170,331

121,000

133,500

Equity derivatives

At December 31, 2017, 2016 and 2015, the Company held 37 million, 47 million and 55 million cash-settled call options indexed to ABB Ltd shares (conversion ratio 5:1) with a total fair value of $42 million, $23 million and $13 million, respectively.

Cash flow hedges

As noted above, the Company mainly uses forward foreign exchange contracts to manage the foreign exchange risk of its operations, commodity swaps to manage its commodity risks and cash-settled call options to hedge its WAR liabilities. Where such instruments are designated and qualify as cash flow hedges, the effective portion of the changes in their fair value is recorded in “Accumulated other comprehensive loss” and subsequently reclassified into earnings in the same line item and in the same period as the underlying hedged transaction affects earnings. Any ineffectiveness in the hedge relationship, or hedge component excluded from the assessment of effectiveness, is recognized in earnings during the current period.

At December 31, 2017, 2016 and 2015, “Accumulated other comprehensive loss” included net unrealized gains of $12 million and net unrealized losses of $1 million and $11 million, respectively, net of tax, on derivatives designated as cash flow hedges. Of the amount at December 31, 2017, net gains of $11 million are expected to be reclassified to earnings in 2018. At December 31, 2017, the longest maturity of a derivative classified as a cash flow hedge was 32 months.

In 2017, 2016 and 2015, the amounts of gains or losses, net of tax, reclassified into earnings due to the discontinuance of cash flow hedge accounting and the amount of ineffectiveness in cash flow hedge relationships directly recognized in earnings were not significant.

The pre-tax effects of derivative instruments, designated and qualifying as cash flow hedges, on “Accumulated other comprehensive loss” (OCI) and the Consolidated Income Statements were as follows:

($ in millions)

Gains (losses) recognized in OCI on derivatives (effective portion)

 

 

Gains (losses) reclassified from OCI into income (effective portion)

Type of derivative

2017

2016

2015

 

Location

2017

2016

2015

(1)

SG&A expenses represent “Selling, general and administrative expenses”.

Foreign exchange contracts

11

2

(11)

 

Total revenues

(1)

(11)

(36)

 

Total cost of sales

3

10

11

Commodity contracts

12

4

(9)

 

Total cost of sales

8

(2)

(10)

Cash-settled call options

22

15

(6)

 

SG&A expenses(1)

16

10

(4)

Total

45

21

(26)

 

 

26

7

(39)

The amounts in respect of gains (losses) recognized in income for hedge ineffectiveness and amounts excluded from effectiveness testing were not significant in 2017, 2016 and 2015.

Net derivative gains of $22 million and $6 million and net derivative losses of $30 million, net of tax, were reclassified from “Accumulated other comprehensive loss” to earnings during 2017, 2016 and 2015, respectively.

Fair value hedges

To reduce its interest rate exposure arising primarily from its debt issuance activities, the Company uses interest rate swaps. Where such instruments are designated as fair value hedges, the changes in the fair value of these instruments, as well as the changes in fair value of the risk component of the underlying debt being hedged, are recorded as offsetting gains and losses in “Interest and other finance expense”. Hedge ineffectiveness of instruments designated as fair value hedges in 2017, 2016 and 2015, was not significant.

The effect of Interest rate contracts, designated and qualifying as fair value hedges, on the Consolidated Income Statements was as follows:

($ in millions)

2017

2016

2015

Gains (losses) recognized in Interest and other finance expense:

 

 

 

— on derivatives designated as fair value hedges

(25)

(28)

8

— on hedged item

29

30

(4)

Derivatives not designated in hedge relationships

Derivative instruments that are not designated as hedges or do not qualify as either cash flow or fair value hedges are economic hedges used for risk management purposes. Gains and losses from changes in the fair values of such derivatives are recognized in the same line in the income statement as the economically hedged transaction.

Furthermore, under certain circumstances, the Company is required to split and account separately for foreign currency derivatives that are embedded within certain binding sales or purchase contracts denominated in a currency other than the functional currency of the subsidiary and the counterparty.

The gains (losses) recognized in the Consolidated Income Statements on derivatives not designated in hedging relationships were as follows:

($ in millions)
Type of derivative not designated as a hedge

Gains (losses) recognized in income

Location

2017

2016

2015

(1)

SG&A expenses represent “Selling, general and administrative expenses”.

Foreign exchange contracts

Total revenues

147

(206)

(216)

Total cost of sales

(44)

(56)

16

SG&A expenses(1)

(18)

8

13

Non-order related research
and development

(2)

(1)

Other income (expense), net

(1)

22

Interest and other finance expense

22

(34)

287

Embedded foreign exchange contracts

Total revenues

(2)

(5)

127

Total cost of sales

(4)

(5)

(25)

SG&A expenses(1)

5

(2)

(5)

Commodity contracts

Total cost of sales

53

42

(61)

Other

Interest and other finance expense

(2)

4

(1)

Total

 

156

(234)

134

The fair values of derivatives included in the Consolidated Balance Sheets were as follows:

 

Derivative assets

Derivative liabilities

December 31, 2017 ($ in millions)

Current in
“Other current
assets”

Non-current in “Other non-current assets”

Current in
“Other current
liabilities”

Non-current in “Other non-current
liabilities”

Derivatives designated as hedging instruments:

 

 

 

Foreign exchange contracts

4

3

1

Commodity contracts

6

Interest rate contracts

42

4

Cash-settled call options

25

16

Total

35

58

3

5

Derivatives not designated as hedging instruments:

 

 

 

Foreign exchange contracts

142

25

190

63

Commodity contracts

35

1

6

Cross-currency interest rate swaps

2

Cash-settled call options

1

Embedded foreign exchange derivatives

32

16

22

7

Total

209

43

220

70

Total fair value

244

101

223

75

 

Derivative assets

Derivative liabilities

December 31, 2016 ($ in millions)

Current in
“Other current
assets”

Non-current in “Other non-current assets”

Current in
“Other current
liabilities”

Non-current in “Other non-current
liabilities”

Derivatives designated as hedging instruments:

 

 

 

Foreign exchange contracts

5

6

5

Commodity contracts

2

Interest rate contracts

2

62

Cash-settled call options

13

9

Total

22

71

6

5

Derivatives not designated as hedging instruments:

 

 

 

Foreign exchange contracts

169

29

257

77

Commodity contracts

29

2

6

1

Cross-currency interest rate swaps

2

Cash-settled call options

1

Embedded foreign exchange derivatives

58

21

35

18

Total

256

55

298

96

Total fair value

278

126

304

101

Close-out netting agreements provide for the termination, valuation and net settlement of some or all outstanding transactions between two counterparties on the occurrence of one or more pre-defined trigger events.

Although the Company is party to close-out netting agreements with most derivative counterparties, the fair values in the tables above and in the Consolidated Balance Sheets at December 31, 2017 and 2016, have been presented on a gross basis.

The Company’s netting agreements and other similar arrangements allow net settlements under certain conditions. At December 31, 2017 and 2016, information related to these offsetting arrangements was as follows:

December 31, 2017 ($ in millions)

Type of agreement or similar arrangement

Gross amount of recognized assets

Derivative liabilities eligible for set-off in case of default

Cash collateral received

Non-cash collateral received

Net asset exposure

Derivatives

297

(172)

125

Reverse repurchase agreements

305

(305)

Total

602

(172)

(305)

125

December 31, 2017 ($ in millions)

Type of agreement or similar arrangement

Gross amount of recognized liabilities

Derivative liabilities eligible for set-off in case of default

Cash collateral pledged

Non-cash collateral pledged

Net liability exposure

Derivatives

269

(172)

97

Total

269

(172)

97

December 31, 2016 ($ in millions)

Type of agreement or similar arrangement

Gross amount of recognized assets

Derivative liabilities eligible for set-off in case of default

Cash collateral received

Non-cash collateral received

Net asset exposure

Derivatives

325

(190)

135

Reverse repurchase agreements

268

(268)

Total

593

(190)

(268)

135

December 31, 2016 ($ in millions)

Type of agreement or similar arrangement

Gross amount of recognized liabilities

Derivative liabilities eligible for set-off in case of default

Cash collateral pledged

Non-cash collateral pledged

Net liability exposure

Derivatives

352

(190)

162

Total

352

(190)

162